Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
134-1001-451
Bill of material
134-1001-451
PN
Part Number
134-1001-451
DESC
Description
TNC Jack to MCX Bulkhead Adapter with Hex Nut, IP68
SS1
Series Side 1
TNC
SS2
Series Side 2
MCX
GS1
Gender Side 1
Female
GS2
Gender Side 2
Female
BS
Body Style
Straight
MAXFREQ
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BM
Body Material
Brass
BP
Body Plating
Nickel
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Baixar modelos em CAD