Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
135-3711-201
Bill of material
135-3711-201
PN
Part Number
135-3711-201
DESC
Description
MMCX Jack, Vertical PCB Surface Mount
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
BS
Body Style
Right Angle
GENDER
Gender
Jack
BM
Body Material
Brass
FREQUENCY
Max Frequency
6 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Gold
CP
Contact Plating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models