Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
137-0403-101
Bill of material
137-0403-101
PN
Part Number
137-0403-101
DESC
Description
TNC R/A Crimp Plug, RG316 (Low Profile), IP68
TS
Termination Style
Cable
TT
Termination Type
Solder
CT
Cable Type
RG316
BS
Body Style
Right Angle
GENDER
Gender
Male
BM
Body Material
Stainless Steel
MAXFREQ
Max Frequency
11 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Passivated
TYPE
Type
Crimp Plug
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models