Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1404512 - SI-FP-R1A-U1A/0,7
Bill of material
PHOENIX CONTACT 1404512
MANUID
Product number of the Manufacturer
1404512
DESCSHORT
Short Description
Front plate
DESCLONG
Long Description
Front plate, 100 Mbps, CAT5e
MANUTYPEDESC
Manufacturer Type Description
SI-FP-R1A-U1A/0,7
PREVIEW
Preview
INTNO
International product number
4046356698528
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAF016
width
29.700 mm
BAA020
height
29.700 mm
BAB664
material
PBT
BAF785
Surface
not relevant
AAO663
GTIN
4046356698528
AAW338
Manufacturer product designation
Front plate
AAU734
Manufacturer product description
Front plate with contact inserts, plastic with shroud, 1 x USB (socket/socket/0.7 m cable) type A; 1 x RJ45, 8-pos. metal, CAT5e (socket/socket)
AAO057
Product type
SI-FP-R1A-U1A/0,7
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models