Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0594-601
Bill of material
142-0594-601
PN
Part Number
142-0594-601
DESC
Description
SMA JACK ASSEMBLY, 4 HOLE FLANGE MOUNT, STRAIGHT CABLE, RG 402
CT
Cable Type
RG402
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Jack
BM
Body Material
Brass
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Gold
VSWR
1.50 Max
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    ADPL75-A1-PL75
    Bel Fuse
    adbj20_e1_pl75 - Cinch Connectivity Solutions
    Bel Fuse
    adbj79_e1_ubj20 - Cinch Connectivity Solutions
Previews
3D
2D
Download CAD models