Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-0791-821 - Cinch Connectivity Solutions
Bill of material
142-0791-821
PN
Part Number
142-0791-821
MS
Mounting Style
End Launch
DESC
Description
SMA Jack, Self Fixture End Launch, Tab Contact
TYPE
Type
Self Fixture
TS
Termination Style
Receptacle
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Jack
BM
Body Material
Brass
MAXFREQ
Max Frequency
18 Ghz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Gold
CP
Contact Plating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models