Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142-1711-801
Bill of material
142-1711-801
PN
Part Number
142-1711-801
DESC
Description
High Frequency End Launch, SMA Jack Assembly, PCB Mount, 0.010" Pin, .500" Thread Length
TS
Termination Style
Printed Circuit Board
TYPE
Type
High Frequency
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Jack
BM
Body Material
Brass
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
End Launch
BP
Body Plating
Gold
CP
Contact Plating
Gold
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD