Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_4701_201 - Cinch Connectivity Solutions
Bill of material
142-4701-201
PN
Part Number
142-4701-201
DESC
Description
SMA Reverse Polarity Jack, Straight PCB Mount
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
载入中 ...
预览
3D
2D
下载CAD模型