Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
142_4701_501 - Cinch Connectivity Solutions
Bill of material
142-4701-501
PN
Part Number
142-4701-501
DESC
Description
SMA Reverse Polarity Jack, Right Angle PCB Mount Bulkhead
TS
Termination Style
Printed Circuit Board
TT
Termination Type
Solder
GENDER
Gender
Jack
MAXFREQ
Max Frequency
18 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Right Angle
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    127_0701_201 - Cinch Connectivity Solutions
    Bel Fuse
    127-1701-821
    Bel Fuse
    135_3436_101 - Cinch Connectivity Solutions
Previews
3D
2D
Download CAD models