Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
145-0693-001
Bill of material
145-0693-001
PN
Part Number
145-0693-001
DESC
Description
2.92mm (SMK) Plug, Straight Cabled, RG405
TS
Termination Style
Cable
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Plug
BM
Body Material
Stainless Steel
MAXFREQ
Max Frequency
40 GHz
IMPEDANCE
Impedance
50 Ohm
CT
Cable Type
RG405
BP
Body Plating
Gold
CP
Contact Plating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models