Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
145-0701-221
Bill of material
145-0701-221
PN
Part Number
145-0701-221
DESC
Description
2.92mm Jack, 45 Degree PCB Mount
TS
Termination Style
Printed Circuit Board
BS
Body Style
45o Angle
GENDER
Gender
Jack
BM
Body Material
Beryllium Copper
MAXFREQ
Max Frequency
40 GHz
IMPEDANCE
Impedance
50 Ohm
BP
Body Plating
Gold
CP
Contact Plating
Gold
MS
Mounting Style
PCB Mount
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
2D
Download modelli CAD