Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
145_0701_611 - Cinch Connectivity Solutions
Bill of material
145-0701-611
PN
Part Number
145-0701-611
DESC
Description
2.92mm (SMK) Jack, 4 Hole Flange Mount, Field Replaceable
TS
Termination Style
Receptacle
GENDER
Gender
Jack
MAXFREQ
Max Frequency
40 GHz
IMPEDANCE
Impedance
50 Ohm
BS
Body Style
Straight
MS
Mounting Style
Flange Mount, 4 Hole, Field Replaceable
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models