Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
145-0711-261
Bill of material
145-0711-261
PN
Part Number
145-0711-261
DESC
Description
2.92mm Jack, PCB Surface Mount, Vertical
TS
Termination Style
Printed Circuit Board
TYPE
Type
Standard
TT
Termination Type
Solder
BS
Body Style
Straight
GENDER
Gender
Jack
BM
Body Material
Brass
MAXFREQ
Max Frequency
40 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
PCB Mount
BP
Body Plating
Gold
CP
Contact Plating
Gold
LL
Leg Length
N/A INCH (mm)
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    142-0731-211
Previews
3D
2D
Download CAD models