Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1452152 - SACC-VB-3CON-M16/A-1L-SV 110V
Bill of material
PHOENIX CONTACT 1452152
MANUID
Product number of the Manufacturer
1452152
DESCSHORT
Short Description
Valve connectors
DESCLONG
Long Description
Valve connectors, Universal, 3-position, Valve connector A, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
MANUTYPEDESC
Manufacturer Type Description
SACC-VB-3CON-M16/A-1L-SV 110V
PREVIEW
Preview
INTNO
International product number
4046356536325
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAH005
rated voltage
110 V
AAF726
rated current
1.500 A
AAP798
Application standards
EN 175301-803
BAC140
Combustibility class
HB
AAC820
Min. operating temperature
-25 °C
AAC821
Max. operating temperature
60 °C
BAB392
certificate/approval
EAC
AAT080
Pole number
3
AAC108
Degree of protection (IP), mounted
IP65
BAA039
max. operating ambient temperature
60 °C
AAC202
Material of the contact coat
CuSn
BAA295
Degree of soiling
3
AAC049
PE connection present
No
AAS465
Insertion cycles, min.
50
BAC461
material of housing
PA
AAB935
min. connectable conductor cross-section
0.250 mm^2
AAB785
max. connectable conductor cross-section
1.500 mm^2
AAW083
Construction form of the plug connector
Valve connector
AAS491
External cable diameter, min.
6 mm
AAS492
External cable diameter, max.
8 mm
BAG101
Status display present
Yes
AAW077
Type of wiring
Varistor
AAO663
GTIN
4046356536325
AAW338
Manufacturer product designation
Valve connectors
AAU734
Manufacturer product description
Valve connectors, Universal, 3-position, Valve connector A, Screw connection, cable gland M16, external cable diameter 6 mm ... 8 mm
AAO057
Product type
SACC-VB-3CON-M16/A-1L-SV 110V
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models