Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1473818 - Round top weld-on aluminium hinges - stainless steel pin - stainless steel washer
Bill of material
14-7-3818
PREVIEW
REF
Reference
14-7-3818
MATERIAL
Material
aluminium
FINISH
Finish
raw
A
120 mm
B
20 mm
C
16 mm
D
11 mm
WEIGHT
weight
93 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/26050-round-top-weld-on-aluminium-hinges-stainless-steel-pin-stainless-steel-washer.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models