Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
149-0801-801
Bill of material
149-0801-801
PN
Part Number
149-0801-801
DESC
Description
1.0mm Male End Launch - 110 GHz, Screw-on Type
TS
Termination Style
Printed Circuit Board
TYPE
Type
Standard
TT
Termination Type
Solderless
BS
Body Style
Straight
GENDER
Gender
Male
BM
Body Material
Beryllium Copper
MF
Max Frequency
110 GHz
IMPEDANCE
Impedance
50 Ohm
MS
Mounting Style
End Launch
BP
Body Plating
Gold
CP
Contact Plating
Gold
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Bel Fuse
    134-1000-036
    Bel Fuse
    125-0701-231
    Bel Fuse
    149-0701-601
Previews
3D
2D
Download CAD models