Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Baldor Reliance
Description
14M FIN-FAN HT500 TAPER-LOCK Sprockets - HT500 ACHE TAPER-LOCK
Bill of material
482086
PN
Part Number
NT
Number of Teeth
WB
Width of Belt
37 mm
SN
Sprocket Number
PD
Pitch Diameter
Inch
OD
Outside Diameter
Inch
TYPE
Type
B3
F
2.06 Inch
L
2.00 Inch
M
0.06 Inch
BOREMIN
Min. Bore Size
7/8 Inch
BOREMAX
Max. Bore Size
3 1/4 Inch
W
Approx. Weight
LBS
WW
Approx. WR^2
Lb-Ft^2
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models