Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Pinet
Description
1619024 - Lockable toggle latch without strike
Bill of material
16-1-9024
PREVIEW
REF
Reference
16-1-9024
MATERIAL
Material
steel
FINISH
Finish
black cataphoresis
A
106.5 mm
B
40 mm
C
17 mm
WEIGHT
weight
132 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30287-lockable-toggle-latch-without-strike.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models