Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
1656550 - VS-SI-SD-IT
Bill of material
PHOENIX CONTACT 1656550
MANUID
Product number of the Manufacturer
1656550
DESCSHORT
Short Description
Socket insert
DESCLONG
Long Description
Socket insert, material: PA, connection method: Screw connection, Italy
MANUTYPEDESC
Manufacturer Type Description
VS-SI-SD-IT
PREVIEW
Preview
INTNO
International product number
4046356029926
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA351
color
light grey
BAB664
material
PA
AAF660
type of connection system
Screw connection
BAF634
Material
PA
AAF600
RAL-number (akin)
7035
AAF566
suitable for degree of protection (IP)
IP20
AAO663
GTIN
4046356029926
AAW338
Manufacturer product designation
Socket insert
AAU734
Manufacturer product description
Socket insert, material: PA, connection method: Screw connection, Italy
AAO057
Product type
VS-SI-SD-IT
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
HU
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models