Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Kistler
Description
1698ABW - Connecting cable for 6-axis force/moment sensor
Bill of material
KISTLER Type 1698ABW111
TYP
Type
1698ABW
POS1
Angular position
POS2
Angular position
KL
Cable length L
m
SAP
Material numbers
INFO
www.kistler.com
For more information about this, or other Kistler products: click here
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Kistler
    9027C - 3-Component Force Sensor
    Kistler
    9306A - Quartz 6-Comp. Force/Moment Link
    Kistler
    1989A1 - Connecting cable M3x0,35
    Kistler
    1989A3 - Connecting cable M3x0,35
    Kistler
    1983A... - Single-core connection cable
    Kistler
    1645C - Coaxial Connection Cables, M4 int.
    Kistler
    1900A17 - Single-wire connection cable M3x0,35
    Kistler
    1989A4 - Connecting cable M3x0,35
    Kistler
    1929A - High Temp. Cable 200 °C
    Kistler
    1650A - PFA-Cable
    Kistler
    1698ABB - Connecting cable for 6-axis force/moment sensor
    Kistler
    1900A23A - High flexible connecting cable
    Kistler
    1989A7 - Connecting cable M3x0,35
Previews
3D
Dimension
2D
Download CAD models