Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
172045
Bill of material
1720451001
PN
Part Number
1720451001
DESC
Description
EXTreme OrthoPower Orthogonal Plug 2 Blade, PC Tail Length 3.26mm
CIRCUITS
Circuits
2
CURRENT
Maximum Current
30.0 A
MATERIAL
Material - Plating Mating
Gold over Nickel
ROWS
Number of Rows
2
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Through Hole
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models