Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
173363
Bill of material
1733630001
PN
Part Number
1733630001
DESC
Description
NeoPress High-Speed Mezzanine Plug, 3.50mm Pitch, 6x10, 60 Triads (180 Circuits), 7.50mm Connector Height, 0.76µm Gold (Au) Plating
CIRCUITS
Circuits
180
CURRENT
Maximum Current
1.0 A
MATERIAL
Material - Plating Mating
Gold over Nickel
ROWS
Number of Rows
6
ORIENTATION
Orientation
Vertical
TERMINATION
Termination Interface
Through Hole - Compliant Pin
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models