Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1734 - SST Passverbinder Typ ETB Aluminium
Bill of material
462850
ARTNR
Artikelnummer
FN
1734
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
MKT
Materialkurztext
LTEXT1
Langtext 1
SST Passverbinder Typ ET
LTEXT2
Langtext 2
Aluminium
LTEXT4
Langtext 4
A
Height
mm
B
Width
mm
C
Height
mm
D
Height
mm
T1
Thickness
6 mm
T2
Thickness
10 mm
D1
Hole diameter
5 mm
D2
Hole diameter
5.4 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models