Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Hub City
Description
181L Hub City Models - 180 Series
Bill of material
0220-06479
PN
Part No.
0220-06479
MN
Model Number
181L
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
N/A
OD
Output Diameter
0.750 Inch
DESCRIPTION
Description
181L 5/1 A WR
PT
Product Type
Right Angle
PL
Product Line
PAG Lubed PowerCube Worm Gear Drive
IT
Input Type
Shaft
ID
Input Diameter
0.500 Inch
OT
Output Type
Shaft
CD
C.D.
1.7510 Inch
A
2.650 Inch
B
1.3740 Inch
D
1.875 Inch
E
5.000 Inch
F
1.35 Inch
G
0.4995 Inch
H
1.54 Inch
I
4.19 Inch
J
J Keyway
1/8 x 1/16
K
1.160 Inch
S
7.00 Inch
T
3.500 Inch
U
0.7495 Inch
V
1.780 Inch
W
1.54 Inch
X
X Keyway
3/16 x 3/32
Y
1.41 Inch
AA
3.125 Inch
BB
1.5625 Inch
CC
1.625 Inch
DD
0.8125 Inch
EE
1/4 UNC
FF
0.5 Inch
GG
0.5 Inch
HH
4.188 Inch
JJ
2.094 Inch
KK
2.750 Inch
LL
1.375 Inch
MM
5/16 NC
NN
0.75 Inch
WTL
Wt.
15 Lbs.
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
このページを訪れたユーザーが閲覧したその他のデータ
    Motovario
    NRV - Worm reduction unit with input shaft
    Hub City
    GW707 Hub City Models - GW70 Series
プレビュー
3D
情報
2D
ダウンロード(CADデータ)