Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
POWER JACKS
Description
19/24 Jaw Coupling - Spacer Coupling Drive Shaft
Bill of material
JCC-19AA9-19AA9-W
PCODE
Order number
JCC-19AA9-19AA9-W
FSC
Flexible Spacer Coupling
Flexible JawCoupling
CT
Coupling Type
C Series
H1S
Hub 1 Size
H1MT
Hub 1 Material Type
H1B
Hub 1 Bore
mm
H2S
Hub 2 Size
H2MT
Hub 2 Material Type
H2B
Hub 2 Bore
mm
FET
Flexible Element Type
A
Dimension A
40 mm
C
Dimension C
31 mm
C1
Dimension C1
38 mm
L
Dimension L
66 mm
L1
Dimension L1
25 mm
L2
Dimension L2
25 mm
E
Dimension E
16 mm
S
Dimension S
2.0 mm
B
Dimension B
12 mm
G
Dimension G
20 mm
F
Dimension F
18 mm
G1
Thread
M5
H1
Dimension H1
10 mm
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD