Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
SVS Automation
Description
2/2 way solenoid valve NC type 27 - brass body, DN 16-25mm, G3/8 – G1
Bill of material
27A-3B-AE3AE02400
BESTELLSCH
Order code
27A-3B-AE3AE02400
TYP
Type
type 27, direct operated, body brass
FUNKTION
function
A = normally closed
ANSCHLUSS
ports
DICHTWERKSTOFF
seal material
KURZSCHLUSSRING
short circuit ring
A = copper short circuit ring
SPULENTYP
coil type
ANSCHLUSSSPANN
supply voltage
DRUCK
maximum differential pressure
250 var
INFO
Info
Product information
D
d
36.0 mm
D1
D
45.000 mm
H
h
88.4 mm
H1
H
13.00 mm
I
13.0 mm
L
60.00 mm
M
54 mm
GEW
Weight
0.53 kg
追加の情報
おすすめ
類似パーツ
関連機器
追加資料
Catalog Vendor Locations
Loading ...
プレビュー
3D
情報
2D
ダウンロード(CADデータ)