Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
2 Series LoPro - Low Profile Zinc Plated Caster
Bill of material
2.02689.44
PN
Part Number
2.02689.44
SER
Series
2 Series LoPro
MO
Fastening Type
SIZE
Fastening Size
3 3/4'' x 2 3/4''
D
Wheel Diameter
Inch
W
Tread Width
1 1/8 Inch
CAP
Capacity
120 Pounds
TT
Wheel Type
WB
Bearing Type
Nylon
TEMPR
Temperature Range
-40°F to +180°F
BR
Brake Type
H
Mount Height
3 5/16 Inch
R
Swivel Radius
2 3/8 Inch
WEIGHT
Weight
1 Pounds
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models