Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
2 Series Stainless Steel - 1-1/4 Inch Stainless Steel Caster
Bill of material
2.33456.42
PN
Part Number
2.33456.42
SER
Series
2 Series Stainless Steel
MO
Fastening Type
SIZE
Fastening Size
3 5/8" x 2 1/2"
D
Wheel Diameter
Inch
W
Tread Width
Inch
CAP
Capacity
150 Pounds
TT
Wheel Type
WB
Bearing Type
Plain
TEMPR
Temperature Range
-45°F to +120°F
BR
Brake Type
H
Mount Height
4 1/8 Inch
R
Swivel Radius
3 1/8 Inch
WEIGHT
Weight
1 5/8 Pounds
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models