Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
2 Series - Zinc Plated 1-1/4 Inch Caster
Bill of material
2.02253.445 COND
PN
Part Number
2.02253.445 COND
SER
Series
2 Series
MO
Fastening Type
SIZE
Fastening Size
AD
Expanding Adapter Stem
D
Wheel Diameter
Inch
NSF
NSF Required
TT
Wheel Type
W
Tread Width
1 1/4 Inch
WB
Bearing Type
CAP
Capacity
125 Pounds
TEMPR
Temperature Range
-45°F to +180°F Intermittent Service (120°F Continuous Service)
BR
Brake Type
H
Mount Height
4 Inch
R
Swivel Radius
2 13/32 Inch
WEIGHT
Weight
1 3/4 Pounds
TG
Thread Guard
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models