Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
2009-515 - WMB-Inline, for Smart Printer, 900 pieces on roll, stretchable 5 - 5.2 mm, plain, snap-on type
Bill of material
2009-515_HI
BESTNR
Item-No.
2009-515
BEZEICHNUNG
Description
WMB-Inline, white
INFODE
WAGO eShop
Info DE
INFOEN
WAGO eShop
Info EN
LOD
Level of detail
BREITE
Width
5.20 mm
FARBE
Color
white
GEWICHT
Weight
109.800 g
ECLASS71
eCl@ss 7.1
27-14-11-37
ECLASS81
eCl@ss 8.1
27-14-11-37
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
2D
Download CAD models