Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Molex
Description
201452
Bill of material
2014520102
PN
Part Number
2014520102
DESC
Description
1.25mm Pitch SlimStack Floating Board-to-Board Plug Assembly, Surface Mount, Right-Angle, 4.20mm Stacking Height, 17.70mm Width, 10 Circuits
CIRCUITS
Circuits
10
CURRENT
Maximum Current
1.0 A
MATERIAL
Material - Plating Mating
Tin-Bismuth
ROWS
Number of Rows
1
ORIENTATION
Orientation
Right Angle
TERMINATION
Termination Interface
Surface Mount
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models