Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
216 PCX Hub City Models - 210 Series PCX
Bill of material
0230-02877
PN
Part No.
0230-02877
MN
Model Number
216
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
DESCRIPTION
Derscripton
216 5/1 L WR 48CZ 0.938
PT
Product Type
Right Angle
PL
Product Line
PowerCubeX Worm Gear Drive
IT
Input Type
Quill
ID
Input Diameter
0.500 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.063 Inch
A
3.635 Inch
B
1.500 Inch
D
2.437 Inch
E
6.000 Inch
G
48CZ Nema Frame
I
4.460 Inch
I2
4.342 Inch
N
4.350 Inch
N2
3.875 Inch
S
0.845 Inch
T
2.780 Inch
U
0.93875 Inch
X
X Keyway
1/4 x 1/8
Y
Y Socket Setscrew
5/16NC x 1/2
Z
3.6250 Inch
ZT
6.4050 Inch
D4
3.7545 Inch
AA
4.000 Inch
BB
2.000 Inch
CC
2.000 Inch
DD
1.000 Inch
EE
3/8-16UNC - 2B
FF
0.500 Inch
GG
0.700 Inch
HH
5.000 Inch
JJ
2.500 Inch
KK
2.875 Inch
LL
1.4375 Inch
MM
3/8-16UNC -2B
NN
0.700 Inch
OO
0.700 Inch
PP
4.750 Inch
RR
0.3645 Inch
SS
0.3125 Inch
TT
5.750 Inch
WW
7.630 Inch
YY
7.000 Inch
XX
0.40625 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models