Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
norelem
Description
21730 - Hollow shaft sensors with magnetic scanning
Bill of material
21730-0500
BEST
Order No.
P
Length
mm
L
Length
35.2 mm
H
Width
52 mm
GEW
Approx. weight
kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
90319091
EAN
EAN-Nr. norelem
EOL
End of life
31.12.2099
STDLZ
Standardlieferzeit
98% availability of products. Almost all articles from the range are available from stock and are dispatched immediately from the central warehouse after receipt of order. Items not in stock are usually procured promptly. Availability is displayed live in the shop.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models