您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
polski
English
M22-02XPLXX
ASCO Numatics
In Control
Modular FlexiBlok FRL Series
22 Series
Powered by
CAD模型選擇
{numatics/in_control/frl_flexiblok/22/xplxx_asmtab.prj},{NB=M22-02XPLXX},{S=3.8 oz Bowl},{COMB=XPLXX = Filter-Regulator/Lubricator w/ Gauge},{CMB2=Shut Off / Filter-Regulator / Lubricator w / Gauge},{CMB3=Filter-Regulator / Lubricator w / Gauge},{W=1.95 / 0.89},{T=-},{PS=02},{DOPT=},{BOPT=},{LQF=},{OOPT=},{NR=},{POPT=},{TR=},{A=9.92},{B=7.41},{C=4.76},{D=3.42},{PPATH=vplxx_templ.prj},{INVALID=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
22 Series StockBlok / Series - Filter-Regulator / Lubricator w / Gauge
Bill of material
M22-02XPLXX
PN
Part Number
M22-02XPLXX
S
Series
3.8 oz Bowl
COMB
Components
XPLXX = Filter-Regulator/Lubricator w/ Gauge
T
Thread
- = NPTF
G = G Tap (BSPP)
R = PT (BSPT)
- = NPTF
G = G Tap (BSPP)
R = PT (BSPT)
PS
Port Size
02 = 1/4
03 = 3/8
04 = 1/2
02 = 1/4
03 = 3/8
04 = 1/2
Inch
DOPT
Drain Options
Standard
A = Auto Drain
B = Flexible Drain
J = External Pulse Drain
Q = Metal Manual Drain
R = Manual Lever Drain
Standard
A = Auto Drain
B = Flexible Drain
J = External Pulse Drain
Q = Metal Manual Drain
R = Manual Lever Drain
BOPT
Bowl Options
Standard
C = CircleVision Sight Bowls
M = Metal Bowls w/ Sight Glass
Standard
C = CircleVision Sight Bowls
M = Metal Bowls w/ Sight Glass
LQF
Lubricator Options
Not Selected
F = Lubricator Quick Fill
K = Drain in Lubricator Bowl
Not Selected
F = Lubricator Quick Fill
K = Drain in Lubricator Bowl
OOPT
Regulator Output Options
Not Selected
H = 0 - 200 psig Regulator Output
I = 0 - 25 psig Regulator Output
L = 0 - 60 psig Regulator Output
Not Selected
H = 0 - 200 psig Regulator Output
I = 0 - 25 psig Regulator Output
L = 0 - 60 psig Regulator Output
NR
Non-Relieving
Not Selected
N = Non-Relieving Regulator
Not Selected
N = Non-Relieving Regulator
POPT
Panel Nut Options
Not Selected
P = Panel Nut for Regulator
Not Selected
P = Panel Nut for Regulator
TR
Tamper Resistant
Not Selected
T = Tamper Resistant Regulator
Not Selected
T = Tamper Resistant Regulator
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求