Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
2250862-1
Bill of material
2250862-1
PN
Part Number
2250862-1
DESC
Description
1X1, 10G, Tab Up, -40 to 85ºC, GY/GY LED
BRAND
Brand
TRP
NOP
Number of Ports
1X1
SPEED
Speed
10GBASE-T
LED
Yes
LEDT
LED Type
GY/GY
HP
Height Profile
Standard
PC
Port Configuration
Tab Up
OT
Operating Temperature
-40 to 85 °C
EMI
EMI Tabs
Yes
PR
PoE Rating
N/A
附加信息
为你推荐
近似的零部件
相关附件
附加信息
供应商地理位置
没有建议信息
预览
3D
2D
下载CAD模型