Catalog navigation
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
TE Connectivity
Description
226782-1
Bill of material
226782-1
PN
Part Number
226782-1
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
226782-1
TEINTERNALDESCRIPTION
TE Internal Description
ARINC SIZE 15 SOCKET
COMPATIBLEWITHRFCABLETYPE
Compatible with RF Cable Type
RG 188, RG 316
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
IMPEDANCEOHM
Impedance
50 Ohm
SHELLPLATINGMATERIAL
Shell Plating Material
Gold
CONTACTREMOVALSTYLE
Contact Removal Style
Rear Release
SHELLMATERIAL
Shell Material
Beryllium Copper
CONTACTBASEMATERIAL
Contact Base Material
Beryllium Copper
FERRULEMATERIAL
Ferrule Material
Copper
CRIMPTYPE
Crimp Type
O Crimp
FERRULEPLATINGMATERIAL
Ferrule Plating Material
Tin
CONTACTORIENTATION
Contact Orientation
Straight
CONTACTMATINGAREAPLATINGMATERIALTHICKNESS
Contact Mating Area Plating Material Thickness
1.27 um [ 50 - 50 uin ]
CONTACTTYPE
Contact Type
Pin
RACKPANELCONNECTORCONTACTSIZE
Rack & Panel Connector Contact Size
15
RACKPANELCONNECTORCONTACTSTYLE
Rack & Panel Connector Contact Style
Coax
CONTACTMATINGAREAPLATINGMATERIAL
Contact Mating Area Plating Material
Gold
TERMINATIONMETHODTOWIRECABLE
Termination Method to Wire & Cable
Crimp
CONTACTRETENTIONTYPEWITHINHOUSING
Contact Retention Type Within Housing
Retention Clip
PACKAGINGMETHOD
Packaging Method
Package
Дополнительная информация
рекомендации
Похожие детали
Рекомендации принадлежностей
Дополнительные данные
Местонахождение поставщиков каталога
Пользователи, которые просматривали это, также были заинтересованы
    CONTRINEX
    LFP-0003-000 - Accessories
Предварительные просмотры
3D
2D
Загрузка CAD-моделей