Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
2312625-3
Bill of material
2312625-3
PN
Part Number
2312625-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
2312625-3
TEINTERNALDESCRIPTION
TE Internal Description
HSIO 0.6MM PITCH 34POS RECEPTACLE ASSY
DOCKINGCONNECTORSTYLE
Docking Connector Style
Receptacle
CONNECTORSYSTEM
Connector System
Cable-to-Board
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Wire & Cable
NUMBEROFPOSITIONS
Number of Positions
37
NUMBEROFROWS
Number of Rows
2
PCBMOUNTORIENTATION
PCB Mount Orientation
Right Angle
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
1.1 A
TERMINATIONMETHODTOPRINTEDCIRCUITBOARD
Termination Method to Printed Circuit Board
Surface Mount
PCBMOUNTRETENTIONTYPE
PCB Mount Retention Type
Mounting Post
PCBMOUNTRETENTION
PCB Mount Retention
With
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
CENTERLINEPITCH
Centerline
.6 mm [ .023 in ] Pitch
OPERATINGTEMPERATURERANGE
Operating Temperature Range
-25 - 85 C [ -13 - 185 F ]
CIRCUITAPPLICATION
Circuit Application
Power & Signal
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models