Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2320416 - UPS-BAT/VRLA-WTR/24DC/13AH
Bill of material
PHOENIX CONTACT 2320416
MANUID
Product number of the Manufacturer
2320416
DESCSHORT
Short Description
Energy storage
DESCLONG
Long Description
UPS-BAT Energy storage
MANUTYPEDESC
Manufacturer Type Description
UPS-BAT/VRLA-WTR/24DC/13AH
PREVIEW
Preview
INTNO
International product number
4046356707701
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAA018
length
178 mm
BAF016
width
80 mm
AAF040
net weight
10 kg
BAA039
max. operating ambient temperature
60 °C
AAF583
nominal voltage
24 V
AAI654
capacity
13000 0173-1#05-AAA402#003
AAG042
plastic housing present
Yes
AAM205
traction battery present
No
AAL483
suited for ex-applications permissible
No
AAI635
height including the poles
177 mm
AAO663
GTIN
4046356707701
AAW338
Manufacturer product designation
Energy storage
AAU734
Manufacturer product description
Energy storage device, lead AGM, VRLA technology, 24 V DC, 13 Ah, tool-free battery replacement, automatic detection, and communication with QUINT UPS-IQ
AAU731
Manufacturer product family
Energy storage
AAO057
Product type
UPS-BAT/VRLA-WTR/24DC/13AH
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85072080
COO
Country of origin
US
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models