Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2433620000 - VG M20 SS NUC 4-6.5
Bill of material
Weidmueller 2433620000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2433620000
MANUTYPEDESC
Manufacturer Type Description
VG M20 SS NUC 4-6.5
DESCSHORT
Short Description
Ex cable gland (metal) straight, M 20, 6.5 mm, OD min. 4 - OD max. 6.5 mm, ID min. 4.00 - ID max. 6.50 mm, Stainless steel 1.4305 (303)
DESCLONG
Long Description
Cable gland for use in explosive risk zones (Ex e and Ex d). The cable gland can be used with armoured or unarmoured cables.
GTIN
4050118446463
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP68
AAG624
wrench width 2
24.400 mm
AAH508
max. sealing range
6.500 mm
AAH509
min. sealing range
4 mm
AAS484
Bend protection present
No
AAS485
Counter nut present
No
AAW254
Design
straight
AAW301
minimum ambient temperature (during operation)
-60 °C
AAW302
maximum ambient temperature (during operation)
200 °C
AAW361
protection type (NEMA)
NEMA 4X
ABC354
thread length connection thread
6.500 mm
ABC356
material of the sealing insert
Silicone
ABC359
for armored cables
No
ABC364
type of seal Ex
Other
BAB664
material
stainless steel - 1.4305
BAB707
overall height
21 mm
BAC255
Color
gray
BAD656
Without halogens
Yes
BAD833
Explosion protection categories for gases
None
BAD834
Explosion protected category for dusts
None
AAF040
Mass
0.028 kg
AAD931
customs tariff number (TARIC)
73072910
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    1205890000 - VGM40/1-MS68 20-32 BG
Previews
3D
2D
Download CAD models