Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
FIBRO
Description
2470.10. .1 - Spring plunger, standard spring force, VDI 3004, Colour marking: yellow
Bill of material
2470.10.030.120.1
BC
Order No
DOC
Catalog page
2470_10_pdf
D1
Bolt diameter
6.000 mm
D4
13.400 mm
M
Male thread
L1
Length
mm
L3
35.000 mm
HUBMAX
Stroke max.
mm
R
Spring rate
N/mm
F1
Initial spring force
N
F2
Final spring force
N
MN
16.000 mm
ZTC
Customs tariff number
73181900
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models