Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2589380000 - CD 80X80 4/6 GY
Bill of material
Weidmueller 2589380000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2589380000
MANUTYPEDESC
Manufacturer Type Description
CD 80X80 4/6 GY
DESCSHORT
Short Description
Cable duct, Height: 80 mm, Width: 80 mm, slotted, Slit width: 4.00 mm, Slit gap: 6.00 mm
DESCLONG
Long Description
Cable conduit for routing wires and cables. Removable lid and dimensionally accurate base perforation. Installed conductors can be fixed with holding lugs, the cover can simply be snapped on.
GTIN
4050118601374
MANUNAME
Manufacturer Name
Weidmueller Group
AAF977
type of side wall
slotted
AAF978
current leak stable
Yes
AAF980
useful cross section
5695 mm²
BAA018
length
2000 mm
BAA020
height
80 mm
BAA351
color
gray
BAD656
Without halogens
No
BAF016
width
80 mm
AAF040
Mass
0.750 kg
AAD931
customs tariff number (TARIC)
39259020
URL
URL
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Weidmüller
    2589240000 - CD 80X40 4/6 GY
    Weidmüller
    2589400000 - CD-BO 100X80 4/6 GY
    HellermannTyton
    HTWD-PN, HTWD-PW
    Weidmüller
    2589590000 - CD 37.5X37.5 5/7.5 GY
    Weidmüller
    2589310000 - CD 80X60 4/6 GY
    Weidmüller
    2589180000 - CD 80X25 4/6 GY
    Weidmüller
    2589330000 - CD 100X60 4/6 GY
    Weidmüller
    2589210000 - CD 40X40 4/6 GY
    Weidmüller
    2589260000 - CD 100X40 4/6 GY
    PHOENIX CONTACT
    3240595 - CD-HF 60X60 BU
    Weidmüller
    0514400000 - TS 32X15/LL 2M/ST/ZN
    PHOENIX CONTACT
    3240192 - CD 40X60
    Rittal
    Cable channel - Cable channel for mounting plate
    ABB Installation Products
    Wide Slot - Medium, Gray - Ty Ducts
Previews
3D
2D
Download CAD models