Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
POWER JACKS
Description
28/38 Jaw Coupling - Spacer Coupling Drive Shaft
Bill of material
JCC-28AA10-28AA10-W
PCODE
Order number
JCC-28AA10-28AA10-W
FSC
Flexible Spacer Coupling
Flexible JawCoupling
CT
Coupling Type
C Series
H1S
Hub 1 Size
H1MT
Hub 1 Material Type
H1B
Hub 1 Bore
mm
H2S
Hub 2 Size
H2MT
Hub 2 Material Type
H2B
Hub 2 Bore
mm
FET
Flexible Element Type
A
Dimension A
65 mm
C
Dimension C
46 mm
C1
Dimension C1
61 mm
L
Dimension L
90 mm
L1
Dimension L1
35 mm
L2
Dimension L2
35 mm
E
Dimension E
20 mm
S
Dimension S
2.5 mm
B
Dimension B
15 mm
G
Dimension G
28 mm
F
Dimension F
30 mm
G1
Thread
M6
H1
Dimension H1
15 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models