Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
28-504 - Economy Floor Mounting Brackets
Bill of material
28-504
PN
Part Number
28-504
DESCRIPTION
Description
Economy Floor Mounting Brackets 1.5" Series
STYLE
Style
Single
SERIES
Series
1.5"
SCREWS
Screws
25-110-5
SN
Screw Name
BHCS 5/16-18
NUTS
T-Nuts
25-002
TN
T-Nut Name
5/16-18 Standard T-Nut 40/30/1.5"
MAT
Material
Aluminum
FIN
Finish
Anodized
A
1.33858 Inch
B
0.66930 Inch
C
C Dia.
0.35433 Inch
D
D Dia.
0.53150 Inch
WEIGHT
Weight
108 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models