Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IPS
Description
28-505 - Economy Floor Mounting Brackets
Bill of material
28-505
PN
Part Number
28-505
DESCRIPTION
Description
Economy Floor Mounting Brackets 40 Series
STYLE
Style
Single
SERIES
Series
40
SCREWS
Screws
24-116-8
SN
Screw Name
BHCS M8x16
NUTS
T-Nuts
20-058
TN
T-Nut Name
M8 Standard T-Nut 40/30/1.5"
MAT
Material
Aluminum
FIN
Finish
Anodized
A
36 mm
B
18 mm
C
C Dia.
9 mm
D
D Dia.
13.5 mm
WEIGHT
Weight
115 g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models