Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
28 Series - Maintenance Free Ergonomic Precision Casters (Capacity to 1500)
Bill of material
28HF06229S
PN
Part Number
28HF06229S
SER
Series
28 Series
MO
Fastening Type
SIZE
Fastening Size
4 1/2" x 4"
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
2 Inch
WFACE
Wheel Face
Flat Tread
WFIN
Wheel Color
Blue
TEMP
Temperature Range
-45F to +180F intermittent service +120F Continuous
HARD
Hardness
WB
Bearing Type
BR
Brake Type
SLO
Swivel Lock
RIGOPT
Rig Options
TOE
Toe Guard
CAP
Capacity
900 lbs
H
Mount Height
7 1/2 Inch
SL
Swivel Lead
2 1/2 Inch
R
Swivel Radius
5.50 Inch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models