Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2880642 - D-UFB-PB
Bill of material
PHOENIX CONTACT 2880642
MANUID
Product number of the Manufacturer
2880642
DESCSHORT
Short Description
Surge protection device
DESCLONG
Long Description
Fine surge protection in a 9-pos. D-SUB plug for PROFIBUS-DP applications with a transmission speed of up to 12 Mbps.
MANUTYPEDESC
Manufacturer Type Description
D-UFB-PB
PREVIEW
Preview
INTNO
International product number
4046356048989
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
AAF040
net weight
0.053 kg
AAI735
max. continuous voltage (at DC)
5.200 V
AAK406
signaling at the device
Without
AAL525
remote signaling contact present
No
AAI832
nominal discharge surge current (8/20)
0.350 kA
AAK955
explosion-tested version
No
AAI841
nominal load current
0.250 A
AAI905
voltage protection level (core/core)
25 V
AAI906
voltage protection level (core/earth)
25 V
AAO663
GTIN
4046356048989
AAW338
Manufacturer product designation
Surge protection device
AAU734
Manufacturer product description
Fine surge protection in a 9-pos. D-SUB plug for PROFIBUS-DP applications with a transmission speed of up to 12 Mbps.
AAO057
Product type
D-UFB-PB
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85363010
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHOENIX CONTACT
    2801256 - PT-IQ-1X2+F-24DC-PT
Download CAD models
No generation actions are associated with this part