Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2891041 - FL SWITCH 1824
Bill of material
PHOENIX CONTACT 2891041
MANUID
Product number of the Manufacturer
2891041
DESCSHORT
Short Description
Industrial Ethernet Switch
DESCLONG
Long Description
Unmanaged Switch 1800, 24 RJ45 ports 10/100 Mbps
MANUTYPEDESC
Manufacturer Type Description
FL SWITCH 1824
PREVIEW
Preview
INTNO
International product number
4046356587952
MANUNAME
Manufacturer Name
Phoenix Contact GmbH & Co. KG
DELTIME
Delivery Time
3
BAG975
degree of protection
IP20
AAP798
Application standards
EN 61000-4-2 (ESD), EN 61000-4-3 (radiated noise immunity), EN 61000-4-4 (EFT burst), EN 61000-4-5 (surge), EN 61000-4-6 (line noise immunity), EN 61000-4-8 (electromagnetic fields), EN 61000-4-11
BAB392
certificate/approval
EAC
BAG640
Assembly type
plug in module
AAF040
net weight
2.110 kg
BAC078
Supply voltage type
AC
AAD216
Transmission rate
100 Mbps
AAW330
Number of Ports
24
AAB907
max. supply voltage with AC 50 Hz
240 V
AAB908
max. supply voltage with AC 60 Hz
240 V
AAC023
min. supply voltage with AC 50 Hz
100 V
AAC024
min. supply voltage with AC 60 Hz
100 V
AAO663
GTIN
4046356587952
AAW338
Manufacturer product designation
Industrial Ethernet Switch
AAU734
Manufacturer product description
Ethernet switch, 24 Ethernet ports on the front in RJ45 format, automatic detection of 10 or 100 Mbps data transmission rate, coupling of network segments with different transmission speeds, auto crossing function, installs in 19-in. (482 mm) rack
AAO057
Product type
FL SWITCH 1824
AAY812
GLN of manufacturer
4063151
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
TW
DEEPLINK
Deeplink
Deeplink
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models