Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
293300-2
Bill of material
293300-3
PN
Part Number
293300-3
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
293300-3
TEINTERNALDESCRIPTION
TE Internal Description
NECTOR S BUS BAR ASSY HV-1 WHITE
ACCESSORYTYPE
Accessory Type
Bus Bar
CONNECTORSYSTEM
Connector System
Wire-to-Bus Bar
SEALABLE
Sealable
No
CONNECTORCONTACTTERMINATESTO
Connector & Contact Terminates To
Bus Bar
PRODUCTTYPE
Product Type
Accessory
KEYINGARRANGEMENT
Keying Arrangement
HV-1
NUMBEROFPOSITIONS
Number of Positions
2
VOLTAGEVAC
Voltage
250 VAC
CONTACTCURRENTRATINGMAXA
Contact Current Rating Max
2.5 A
CONNECTORMOUNTINGTYPE
Connector Mounting Type
Cable Mount (Free-Hanging)
FLANGE
Flange
Without
CENTERLINEPITCHMM
Centerline Pitch
3.6 mm
HOUSINGCOLOR
Housing Color
White
CIRCUITAPPLICATION
Circuit Application
Power
PACKAGINGMETHOD
Packaging Method
Bag
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
Download CAD models