Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
295 Series BBL - Dual Wheel Caster
Bill of material
295FS06501SBBL_bbl
PN
Part Number
295FS06501SBBL
SER
Series
295BBL Series
MO
Fastening Type
SIZE
Fastening Size
8 1/2'' x 8 1/2''
TT
Wheel Type
D
Wheel Diameter
Inch
W
Tread Width
Inch
WFACE
Wheel Face
Machined flat with rounded edges
WFIN
Finish
Clear coat enamel
HARD
Hardness
Rockwell 80 B
WB
Bearing Type
CAP
Capacity
8000 lbs.
H
Mount Height
9 Inch
SL
Swivel Lead
2 1/4 Inch
R
Swivel Radius
5 1/4 Inch
WEIGHT
Weight
83 lbs.
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models