Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Electric Solenoid Valves
Description
3/4" SS Valves
Bill of material
SZW-20-12VDC
SKU
POSITION
NC
PORT_SIZE
3/4" Female NPT
VOLTAGE
BODY_MATERIAL
Stainless Steel
COMPONENTS
Stainless Steel
SEAL_MATERIAL
Viton® Diaphragm
ORIFICE_SIZE
20 mm
TEMP_RANGE
15 to 250° F / -10 to 120°C
PRESSURE_RANGE
FLOW_RATE
Cv 7.6 (Appx 58 GPM @ 60 PSI)
POWER
COIL_CONNECTION
Lead Wires
WEIGHT
SUITABLE_MEDIA
*Water - Air - Fuel - *Etc
LINK
https://www.electricsolenoidvalves.com/3-4-inch-ss-12-volt-dc-stainless-steel-electric-solenoid-valve/
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models